(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubber Mat Covered GWP-Type Medium-Volume Work Bench

Rubber Mat Covered GWP-Type Medium-Volume Work Bench

Standard Unit Price:
-
Days to Ship :
Quote

Workbench with rubber mat upholstery to absorb shocks and scratches to products.
[Features]
· The rubber mat absorbs scratches and vibrations to products and has a smooth yet durable surface resistant to warping and cracking.
· Since hex socket head bolts are used, it is easy to tighten the bolts, allowing easy assembly with a single hex wrench.
· Main parts have a welded structure for sturdiness and excellent durability.
· Depending on the usage condition or option to be used, the mounting position of the lower bar can be changed.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
[Applications]
· Ideal for assembling precision products, items that are easily damaged, etc.
· Can also be used for noise prevention.

Basic Specifications

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
450
Quote
-

Part Number : GWP-0945G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    27.5
1 unit
900
600
Quote
-

Part Number : GWP-0960G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    33.0
1 unit
900
750
Quote
-

Part Number : GWP-0975G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    38.0
1 unit
1200
600
Quote
-

Part Number : GWP-1260G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    41.0
1 unit
1200
750
Quote
-

Part Number : GWP-1275G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    47.5
1 unit
1500
750
Quote
-

Part Number : GWP-1575G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    56.5
1 unit
1500
900
Quote
-

Part Number : GWP-1590G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    63.0
1 unit
1800
750
Quote
-

Part Number : GWP-1875G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    66.5
1 unit
1800
900
Quote
-

Part Number : GWP-1890G5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    745
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    DAP Resin
  • Specifications
    5 mm-thick rubber mat
  • Mass(kg)
    75.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)