(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Workbench Even Load (kg) 150

Aluminum Workbench Even Load (kg) 150

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The foldable legs and its compact design allow it to be stored in a light van when folded.
[Applications]
· Work bench for worksite use.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    750
  • Width (mm)
    1500
  • Depth (mm)
    560
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    279-9693
  • Material
    Aluminum
  • Specifications
    Dimensions when folded: facing x depth x thickness: 1500×704×155 mm
  • Application
    Work bench for worksite use.
  • Mass(kg)
    12.0
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
-

Part Number : TAL-1556
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    750
  • Width (mm)
    1500
  • Depth (mm)
    560
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    279-9693
  • Material
    Aluminum
  • Specifications
    Dimensions when folded: facing x depth x thickness: 1500×704×155 mm
  • Application
    Work bench for worksite use.
  • Mass(kg)
    12.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)