(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Line Workbench Panel Shelf Board (Single-sided type/Double-sided type)

Line Workbench Panel Shelf Board (Single-sided type/Double-sided type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Enables effective use of work space on the top board as items such as tools can be organized with its panel and shelf boards.
· The assembly/packing line can be easily reconfigured according to the number of manufacturing processes.
· Melamine resin is used for the top plate surface. Features high heat resistance and hardness that makes it difficult to get scratched.
· The height of the top plate surface can be set between 700 and 900 mm according to the operator.

Basic Specifications

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Depth (mm)
    687.5
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    One-side Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Peg-Board×1, Bin rail×1, Shelf×1
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
Quote
-

Part Number : ULRT-1200B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    1200
  • Depth (mm)
    687.5
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    One-side Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Peg-Board×1, Bin rail×1, Shelf×1
  • Mass(kg)
    67.0
1 unit
900
Quote
-

Part Number : ULRT-900B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    900
  • Depth (mm)
    687.5
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    One-side Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Peg-Board×1, Bin rail×1, Shelf×1
  • Mass(kg)
    56.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)