(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Height Adjustable Cell Line Work Bench

Height Adjustable Cell Line Work Bench

Standard Unit Price:
-
Days to Ship :
45 Day(s) or more

Standard type workbench with no optional parts.
[Features]
· A standard-type work bench without an option to connect to other work bench to form a cell line.
· The optional rolling carry platform and rail can be used to manually feed products.
· The top plate uses a melamine decorative board that has high heat resistance and hardness, helping to prevent scratches.
[Applications]
· Connection of multiple units of workbenches makes it ideal for laboratory work and line work.
· Various options can be installed to achieve greater working efficiency.

Basic Specifications

  • Product Type
    Line work bench
  • Height (mm)
    700~900
  • Depth (mm)
    800
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Top Board (Wood)
  • Specifications
    Basic Type
  • Specification 2
    Top Board Side Height: 700-900 mm
  • Specification 3
    Benchtop surface adjustable pitch: 50 mm
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
45 Day(s)
-

Part Number : CLM-1200-00
Days to Ship 45 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    700~900
  • Width (mm)
    1200
  • Depth (mm)
    800
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Top Board (Wood)
  • Specifications
    Basic Type
  • Specification 2
    Top Board Side Height: 700-900 mm
  • Specification 3
    Benchtop surface adjustable pitch: 50 mm
  • Mass(kg)
    40.0
1 unit
1500
Quote
-

Part Number : CLM-1500-00
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    700~900
  • Width (mm)
    1500
  • Depth (mm)
    800
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Top Board (Wood)
  • Specifications
    Basic Type
  • Specification 2
    Top Board Side Height: 700-900 mm
  • Specification 3
    Benchtop surface adjustable pitch: 50 mm
  • Mass(kg)
    46.5
1 unit
900
Quote
-

Part Number : CLM-900-00
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    700~900
  • Width (mm)
    900
  • Depth (mm)
    800
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Top Board (Wood)
  • Specifications
    Basic Type
  • Specification 2
    Top Board Side Height: 700-900 mm
  • Specification 3
    Benchtop surface adjustable pitch: 50 mm
  • Mass(kg)
    33.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)