(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Shelf Board CLR

Shelf Board CLR

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Small articles, etc., can be placed simply.

Basic Specifications

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Depth(mm)
    200
  • Height Dimension(mm)
    54
  • Material
    Steel
  • Specifications
    Compatible Work Bench: CLM type
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 775
  • 1075
  • 1375
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1075
Quote
-

Part Number : CLR-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Width dimension(mm)
    1075
  • Depth(mm)
    200
  • Height Dimension(mm)
    54
  • Material
    Steel
  • Specifications
    Compatible Work Bench: CLM type
  • Mass(kg)
    2.5
1 pc.
1375
Quote
-

Part Number : CLR-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Width dimension(mm)
    1375
  • Depth(mm)
    200
  • Height Dimension(mm)
    54
  • Material
    Steel
  • Specifications
    Compatible Work Bench: CLM type
  • Mass(kg)
    3.5
1 pc.
775
Quote
-

Part Number : CLR-900
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Width dimension(mm)
    775
  • Depth(mm)
    200
  • Height Dimension(mm)
    54
  • Material
    Steel
  • Specifications
    Compatible Work Bench: CLM type
  • Mass(kg)
    2.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)