(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Rail Hanger Set

Rail Hanger Set

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Suspends balancer, air tool, etc. to improve work efficiency.

Basic Specifications

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Accessory
    Hanging Hook × 2
  • Capacity
    1 Set (Suspension Hook: 2 pcs)
Part Number
Capacity

Refine by

  • 1 Set (Suspension Hook: 2 pcs)
  • Clear
Details Type

Refine by

  • For 1,200 mm Width
  • For 1,500 mm Width
  • For 1,800 mm Width
  • For 900 mm Width
  • Clear
Width dimension(mm)

Refine by

  • 850
  • 1150
  • 1450
  • 1750
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Suspension Hook: 2 pcs)
For 1,200 mm Width
1150
Quote
-

Part Number : NLHT-1200LBT
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Suspension Hook: 2 pcs)

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Details Type
    For 1,200 mm Width
  • Width dimension(mm)
    1150
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Accessory
    Hanging Hook × 2
  • Mass(kg)
    1.8
1 Set (Suspension Hook: 2 pcs)
For 1,500 mm Width
1450
Quote
-

Part Number : NLHT-1500LBT
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Suspension Hook: 2 pcs)

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Details Type
    For 1,500 mm Width
  • Width dimension(mm)
    1450
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Accessory
    Hanging Hook × 2
  • Mass(kg)
    2.2
1 Set (Suspension Hook: 2 pcs)
For 1,800 mm Width
1750
Quote
-

Part Number : NLHT-1800LBT
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Suspension Hook: 2 pcs)

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Details Type
    For 1,800 mm Width
  • Width dimension(mm)
    1750
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Accessory
    Hanging Hook × 2
  • Mass(kg)
    2.6
1 Set (Suspension Hook: 2 pcs)
For 900 mm Width
850
Quote
-

Part Number : NLHT-900LBT
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Suspension Hook: 2 pcs)

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Details Type
    For 900 mm Width
  • Width dimension(mm)
    850
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Accessory
    Hanging Hook × 2
  • Mass(kg)
    1.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)