(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Panel Board Width (mm) 849–1749

Panel Board Width (mm) 849–1749

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Parts boxes and various hooks can be mounted, and drawings can be attached onto a whiteboard.

Basic Specifications

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    40
  • Height Dimension(mm)
    332
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Specification 2
    Combination peg board with whiteboard
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 849
  • 1149
  • 1449
  • 1749
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1149
Quote
-

Part Number : NLSP-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Width dimension(mm)
    1149
  • Depth(mm)
    40
  • Height Dimension(mm)
    332
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Specification 2
    Combination peg board with whiteboard
  • Mass(kg)
    6.5
1 pc.
1449
Quote
-

Part Number : NLSP-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Width dimension(mm)
    1449
  • Depth(mm)
    40
  • Height Dimension(mm)
    332
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Specification 2
    Combination peg board with whiteboard
  • Mass(kg)
    8.5
1 pc.
1749
Quote
-

Part Number : NLSP-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Width dimension(mm)
    1749
  • Depth(mm)
    40
  • Height Dimension(mm)
    332
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Specification 2
    Combination peg board with whiteboard
  • Mass(kg)
    10.0
1 pc.
849
Quote
-

Part Number : NLSP-900
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Width dimension(mm)
    849
  • Depth(mm)
    40
  • Height Dimension(mm)
    332
  • Material
    Steel
  • Specifications
    Compatible Work Bench: NLD, NLDZ type
  • Specification 2
    Combination peg board with whiteboard
  • Mass(kg)
    5.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)