(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
High Power Nipper

High Power Nipper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Provides greater sharpness than conventional products through the use of the principle of leverage.
· Applying the lever principle, the fulcrum of the head has been made eccentric to enable cutting about 20% easier than with conventional products.
· Moreover, the high-performance special steel is given a unique heat treatment and has excellent durability

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without spring
    NA
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Blade Shape
    Powerful Blade
  • Supplement
    With Simple Crimp Function (Crimp terminal connection range is 1.25, 2, 5.5 mm2).

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 185
  • 202
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 2.2
  • 3
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 3
  • 3.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
185
2.2
3
1 Day(s)
-

Part Number : 700-175
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    240
  • Blade Shape
    Powerful Blade
  • Package Size H×W×D(mm)
    223×73×20
  • Supplement
    With Simple Crimp Function (Crimp terminal connection range is 1.25, 2, 5.5 mm2).
202
3
3.5
1 Day(s)
-

Part Number : 700-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    202
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    300
  • Blade Shape
    Powerful Blade
  • Package Size H×W×D(mm)
    251×73×22
  • Supplement
    With Simple Crimp Function (Crimp terminal connection range is 1.25, 2, 5.5 mm2).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)