(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Nippers (Straight Blade), Standard

Plastic Nippers (Straight Blade), Standard

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It is the most standard shape. The spring does not easily fall thanks to the change in the shape.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without spring
    Available
  • Main Body / Option
    Main Body
  • Blade Shape
    Straight Blade 45° (thin blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 131
  • 154
  • Clear
Resin Cutting Capacity(mmφ)

Refine by

  • 3
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
131
3
1 Day(s)
-

Part Number : FPN-125FS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    131
  • With or without spring
    Available
  • Resin Cutting Capacity(mmφ)
    3
  • Main Body / Option
    Main Body
  • Weight(g/w)
    90
  • Blade Shape
    Straight Blade 45° (thin blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    170×73×14
  • RoHS
    10
154
5
1 Day(s)
-

Part Number : FPN-150FS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    154
  • With or without spring
    Available
  • Resin Cutting Capacity(mmφ)
    5
  • Main Body / Option
    Main Body
  • Weight(g/w)
    125
  • Blade Shape
    Straight Blade 45° (thin blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    200×73×14
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)