(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Monkey Wrench

Light Monkey Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Smooth Work with Little Wobbling. Thin, light and easy to handle. As it keeps tightening throughout, it can powerfully catch small objects.
· With convenient multi-functional head: unique shape that prevents scratching of bolt and nut corners.
· There is little protrusion, and it is easy to use even in narrow spaces.
· The special claw shape will not scratch bolts and the body exceeds JIS heavy-duty class.

Basic Specifications

  • Mouth Opening Width(mm)
    0-32
  • Overall Length(mm)
    205
  • Mass(g)
    191
  • パッケージサイズH×W×D(mm)
    250×85×19

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FLA-32
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    0-32
  • Overall Length(mm)
    205
  • Mass(g)
    191
  • パッケージサイズH×W×D(mm)
    250×85×19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)