(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blower, Handy Jet

Blower, Handy Jet

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Blower that can be easily transported and that operates with little noise.
[Features]
· Uses a large hand grip that is convenient for carrying.
· Noise is reduced since both ends have bell shape with both-surface bell mouth specifications to reduce air resistance.
· With the flexible duct that can be installed on either the intake side or exhaust side, it is a single unit that can be used both as a blower and an exhaust fan.
· Operating environment temperature range: approximately -15 to +65°C.
[Applications]
· For exhaust in large-diameter steel pipes.
· Prevention of oxygen depletion accidents inside tunnels and manholes.
· For exhaust from tank interior.

(i)Caution

  • This is not the explosion-proof type.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Fan
  • Power Supply(V)
    Single-phase 100
  • Power Cord
    1.8 m (With grounding clip)
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Noise value (dB(A))(50/60Hz)

Refine by

  • 76/77
  • 78/81
  • Clear
Air Amount(m3/min)(50/60Hz)

Refine by

  • 34/37
  • 52/60
  • Clear
Trusco Code

Refine by

  • 221-1807
  • 221-1793
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
76/77
34/37
221-1793
8 Day(s)
-

Part Number : HJF-250
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fan
  • Power Supply(V)
    Single-phase 100
  • Noise value (dB(A))(50/60Hz)
    76/77
  • Air Amount(m3/min)(50/60Hz)
    34/37
  • Trusco Code
    221-1793
  • Power consumption (50/60 Hz)(W)
    210/300
  • Compatible Duct Diameter(mm)
    280
  • Blade Diameter(mm)
    250
  • Number of Fan Blades(sheet)
    6
  • Conforming duct
    TFD-280S/RFD-280S
  • Mass
    9000g
  • Power Cord
    1.8 m (With grounding clip)
1 unit
78/81
52/60
221-1807
8 Day(s)
-

Part Number : HJF-300
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fan
  • Power Supply(V)
    Single-phase 100
  • Noise value (dB(A))(50/60Hz)
    78/81
  • Air Amount(m3/min)(50/60Hz)
    52/60
  • Trusco Code
    221-1807
  • Power consumption (50/60 Hz)(W)
    405/560
  • Compatible Duct Diameter(mm)
    320
  • Blade Diameter(mm)
    290
  • Number of Fan Blades(sheet)
    4
  • Conforming duct
    TFD-320S/RFD-320S/RFD-320G
  • Mass
    12500g
  • Power Cord
    1.8 m (With grounding clip)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flexible duct can be mounted on either side of the intake/exhaust side, and either air supply or exhaust air can be used with one unit.

Usage

●Transmission/discharge wind in large mouth diameter steel pipe.
●Manholes, prevention of oxygen deficiency in tunnels.
●For air supply and exhaust in the tank.

Specification

●Power(V):Single Phase 100
●Power Cord: 1.8m(with grounding clip)
●Blade Material: Resin

Warning

●Not explosion-proof type.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)