(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Flexible Ducting (Fastener Connection Type)

Flexible Ducting (Fastener Connection Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses fastener type duct connection and ideal for extension.
[Applications]
· A duct connecting to the blower for intake and exhaust.
· By extending, it can be used for exhaust for faraway sites.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Duct
  • Main Body Fabric Thickness(mm)
    0.35
  • Features
    Uses fastener type duct connection and ideal for extension.
  • Specifications
    Japan Fire Retardant Association Approved Product / with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Duct Diameter X Length(mmxm)

Refine by

  • 230x5
  • 280x5
  • 320x5
  • Clear
Compatible Maximum Fan Aperture Diameter(mm)

Refine by

  • 260
  • 310
  • 350
  • Clear
JAN Code

Refine by

  • 4989999314823
  • 4989999314830
  • 4989999825534
  • Clear
Trusco Code

Refine by

  • 352-7107
  • 480-5747
  • 480-5704
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
230x5
260
4989999314823
480-5704
1 Day(s)
-

Part Number : TFD-230FA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    230x5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    260
  • JAN Code
    4989999314823
  • Trusco Code
    480-5704
  • Features
    Uses fastener type duct connection and ideal for extension.
  • Mass
    3.4kg
  • Specifications
    Japan Fire Retardant Association Approved Product / with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
1 pc.
280x5
310
4989999314830
480-5747
1 Day(s)
-

Part Number : TFD-280FA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280x5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • JAN Code
    4989999314830
  • Trusco Code
    480-5747
  • Features
    Uses fastener type duct connection and ideal for extension.
  • Mass
    4.5kg
  • Specifications
    Japan Fire Retardant Association Approved Product / with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
1 pc.
320x5
350
4989999825534
352-7107
1 Day(s)
-

Part Number : TFD-320FA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    320x5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    350
  • JAN Code
    4989999825534
  • Trusco Code
    352-7107
  • Features
    Uses fastener type duct connection and ideal for extension.
  • Mass
    5.3kg
  • Specifications
    Japan Fire Retardant Association Approved Product / with Reducer / Hanger Bracket (SUS430)
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)