(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Flexible Ducting (Disposable Hard Steel Wire Type)

Flexible Ducting (Disposable Hard Steel Wire Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Since it can be cut with a knife, it can be used in the desired size.
[Applications]
· Used at workplaces where there are large amounts of paint or dirt.
· Ideal for asbestos removal.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Duct
  • Main Body Fabric Thickness(mm)
    0.028
  • Features
    Since it can be cut with a knife, it can be used in the desired size.
  • Specifications
    With rope to mount the body of the air blower
  • Base Cloth
    Polyethylene Terephthalate
  • Hard steel wire
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Duct Diameter X Length(mmxm)

Refine by

  • 235x5
  • 285x5
  • 330x5
  • Clear
Compatible Maximum Fan Aperture Diameter(mm)

Refine by

  • 230
  • 280
  • 320
  • Clear
JAN Code

Refine by

  • 4989999314847
  • 4989999314854
  • 4989999825541
  • Clear
Trusco Code

Refine by

  • 352-7115
  • 480-5721
  • 480-5682
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
235x5
230
4989999314847
480-5682
1 Day(s)
-

Part Number : TFD-230D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    235x5
  • Main Body Fabric Thickness(mm)
    0.028
  • Compatible Maximum Fan Aperture Diameter(mm)
    230
  • JAN Code
    4989999314847
  • Trusco Code
    480-5682
  • Features
    Since it can be cut with a knife, it can be used in the desired size.
  • Mass
    1.5kg
  • Specifications
    With rope to mount the body of the air blower
  • Base Cloth
    Polyethylene Terephthalate
  • Hard steel wire
    Steel
1 pc.
285x5
280
4989999314854
480-5721
1 Day(s)
-

Part Number : TFD-280D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    285x5
  • Main Body Fabric Thickness(mm)
    0.028
  • Compatible Maximum Fan Aperture Diameter(mm)
    280
  • JAN Code
    4989999314854
  • Trusco Code
    480-5721
  • Features
    Since it can be cut with a knife, it can be used in the desired size.
  • Mass
    1.8kg
  • Specifications
    With rope to mount the body of the air blower
  • Base Cloth
    Polyethylene Terephthalate
  • Hard steel wire
    Steel
1 pc.
330x5
320
4989999825541
352-7115
12 Day(s)
-

Part Number : TFD-320D
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    330x5
  • Main Body Fabric Thickness(mm)
    0.028
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • JAN Code
    4989999825541
  • Trusco Code
    352-7115
  • Features
    Since it can be cut with a knife, it can be used in the desired size.
  • Mass
    2.0kg
  • Specifications
    With rope to mount the body of the air blower
  • Base Cloth
    Polyethylene Terephthalate
  • Hard steel wire
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)