(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Deltagon Bit for Rotation (DLH070)

Deltagon Bit for Rotation DLH070

Can drill holes in blocks, mortar, and regular tiles with rotation alone.

[Features]
· Straight shank. (Note that blade diameter is not the same as shank diameter.)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DLH070

 
Part Number
DLH070
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
1 Piece(s) 12 Day(s) 7.075125

Loading...

  1. 1

Basic Information

Possible Perforation Materials PVC pipe, extrusion molding cement Applicable Material Mortar, Block, Ceramic Siding, ALC, FRP, Ordinary Tile Applicable Electric Motor Electric drill

Please check the type/dimensions/specifications of the part DLH070 in the Deltagon Bit for Rotation series.

Products like this...

Part Number
DLH050
DLH075
DLH105
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
1 Piece(s) 12 Day(s) 5.065115
1 Piece(s) 8 Day(s) 7.575125
1 Piece(s) 12 Day(s) 10.590150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)