(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dust Collecting Pad

Dust Collecting Pad

Click this image to zoom it.

Move the mouse over the image to zoom

  • Dust Collecting Pad
  • Dust Collecting Pad
  • Dust Collecting Pad

[Features]
· Keeps dust from scattering.
· Easy positioning.
· Excellent flexibility and adsorptivity, and can be attached to a wall or ceiling.
· With scale lines for easy positioning.
· It can be used irrespective of the length of the core drill or drill bit.
· Can also be used by Mist Dia and Wet Mondo Core drills.
· For both dry and wet use (use a wet type for the dust collector).
· Plate 38 for dust collection pad can also be used as a positioning guide.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SJP038

 
Part Number
SJP038
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product ​​Type Dust Collecting Pad Product Name Dust Collecting Pad 38 Composition Main Body 38 (with Plate For Dust Collecting Pad 38)
Usable Drill Diameter 38 or Less Accessories Dust Collecting Hose Adapter

Please check the type/dimensions/specifications of the part SJP038 in the Dust Collecting Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)