(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Prismatic Dresser, Single-Stone Type

Prismatic Dresser, Single-Stone Type

Stable cutting feel is sustained until the end of use

[Features]
· Has the same wear resistance from every direction.
· Stable dressing performance as the surface does not change as a result of wear.
· Can also be used for vitrified CBN wheels

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K01G10040P
K01G10060P
K01G10080P
K01G11040P
K01G12040P
Part NumberVolume DiscountDays to ShipEquivalent to Carat
(clt)
Diameter
(mm)
36 Day(s) or more 0.410
36 Day(s) or more 0.610
36 Day(s) or more 0.810
9 Day(s) or more 0.411
9 Day(s) or more 0.412

Loading...

  1. 1

Basic Information

Product Model Diamond Dresser Abrasive Man-made Diamond Total Length(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)