(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Star Disk Z【5 Pieces Per Package】

Star Disk Z

Zirconia type flap disc for welding beads, rust removal, paint stripping, etc.

[Features]
· Star Disc has superior followability to the workpiece, produces less vibrations and noises and is capable of smooth grinding.
· Autonomous action of the blade and clogging of stones is unlikely; it is a cool sanding type, so generation of grinding heat is small and good grinding color can be obtained.
· Excellent grindability and grinding speed. It has a long service life and reduces the total cost

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STRDSCZ1-40
STRDSCZ1-80
STRDSCZ-40
STRDSCZ-60
STRDSCZ-80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInner Diameter Size
(mm)
Particle Size
(#)
Quantity
(Sheets)
Use

5 Pieces Per Package

9 Day(s) or more M10405Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc.

5 Pieces Per Package

11 Day(s) or more M10805Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc.

5 Pieces Per Package

9 Day(s) or more 16(15)405Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc.

5 Pieces Per Package

9 Day(s) or more 16(15)605Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc.

5 Pieces Per Package

9 Day(s) or more 16(15)805Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc.

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer Diameter Size(mm) 100
Abrasive Grain ZA With / Without Pattern Coating None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)