Cermet Tipped Saw Tsubaki

Cermet Tipped Saw Tsubaki

Due to the integration of the special grooving of the base metal and the cermet insert, the durability has increased by more than 30%. Absorbs vibration with a laser slit and special resin (in-house comparison). Demonstrates silent effect.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TP110TU
TP135TU
TP165TU
TP180TU
TP305TU
TP355TU
Part NumberVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Number Contained
(Sheets)
13 Day(s) or more 1101.42420400010
13 Day(s) or more 1351.43020350010
13 Day(s) or more 1651.640 22850010
13 Day(s) or more 1801.740 20 4300 10
13 Day(s) or more 305 2.25625.4 16001
13 Day(s) or more 3552.46425.416001

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)