(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Shank Adapter for Impact Wrench (Slide Lock Type)

Shank Adapter for Impact Wrench (Slide Lock Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

The bit can be easily exchanged with single-touch attachment/detachment

[Features]
· Slide lock type, so tipped tools can be fixed safely and reliably.
· O-ring and pin are included.
· A compact design and lightweight type.
· When separately purchasing O-ring, tweezers, etc, due to loss, use EPW-3OP for EPW-3N and EPW-4OP for EPW-4N.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Shank Part(mm)
    18
  • Hexagonal Shank Part(mm)
    6.35
  • Features
    Slide lock type tool of which can be installed safely. Comes with O-ring and pin.

Catalog

Japanese Only

Part Number
Insertion Angle(mm)

Refine by

  • 9.5 (3/8 Inches)
  • 12.7 (1/2 Inches)
  • Clear
Overall Length(mm)

Refine by

  • 42
  • 49
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5 (3/8 Inches)
42
8 Day(s)
-

Part Number : EPW-3N
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5 (3/8 Inches)
  • Overall Length(mm)
    42
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    60
  • Socket Section Outer Diameter(mm)
    20
  • Shank Part(mm)
    18
  • Angle Drive Section(mm)
    9.5
  • Hexagonal Shank Part(mm)
    6.35
  • Packing Dimensions (Height x Width)(mm)
    82×40
  • Features
    Slide lock type tool of which can be installed safely. Comes with O-ring and pin.
12.7 (1/2 Inches)
49
1 Day(s)
-

Part Number : EPW-4N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7 (1/2 Inches)
  • Overall Length(mm)
    49
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    80
  • Socket Section Outer Diameter(mm)
    24
  • Shank Part(mm)
    18
  • Angle Drive Section(mm)
    12.7
  • Hexagonal Shank Part(mm)
    6.35
  • Packing Dimensions (Height x Width)(mm)
    89×40
  • Features
    Slide lock type tool of which can be installed safely. Comes with O-ring and pin.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)