(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Wrench Disintegrated Socket

Impact Wrench Disintegrated Socket

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

For removing Ivy Form Ties and nuts simultaneously

[Features]
· A socket with 2 functions in 1 piece, where an oval-shaped component is embedded in the 21 mm socket.
· For drive pin 12.7 mm impact wrench.
· O-ring and pin are included.
· If purchasing separately due to loss, etc., use the EPW-4OP O-ring and tweezers.
· Uses carefully selected materials made in Japan, providing safety and security with all-Japan-made products.

Basic Specifications

  • Product Type
    Other
  • Opposite side dimensions(mm)
    21
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    180
  • Socket Section Outer Diameter(mm)
    29
  • Rib Washer Depth(mm)
    47
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    An oval-shaped component is embedded in the 21 mm socket. This enables two-way use in a single socket. For impact wrenches with a 12.7 mm insertion angle. O-ring and pin are included.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EFS-21P
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    21
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    180
  • Socket Section Outer Diameter(mm)
    29
  • Rib Washer Depth(mm)
    47
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    An oval-shaped component is embedded in the 21 mm socket. This enables two-way use in a single socket. For impact wrenches with a 12.7 mm insertion angle. O-ring and pin are included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)