(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Wrench Scaffold Clamp Socket

Impact Wrench Scaffold Clamp Socket

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Double hex surface that fits in instantly for easy use

[Features]
· A double hex surface type that can be quickly set to the scaffolding clamp.
· 45 mm depth is the perfect degree of protrusion for the scaffolding clamp bolt.
· For drive pin 12.7 mm impact wrench.
· O-ring and pin are included.
· If purchasing separately due to loss, etc., use the EPW-4OP O-ring and tweezers.
· Uses carefully selected materials made in Japan, providing safety and security with all-Japan-made products.

Basic Specifications

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    120
  • Packing Dimensions (Height x Width)(mm)
    110×40
  • Features
    A 12-sided surface type that can be set into scaffolding clamps quickly. Depth is 45 mm, which is perfect for protruding scaffolding bolts. An impact wrench with a 12.7 mm insertion angle. Comes with O-rings and pins.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : ESS-17CP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    120
  • Packing Dimensions (Height x Width)(mm)
    110×40
  • Features
    A 12-sided surface type that can be set into scaffolding clamps quickly. Depth is 45 mm, which is perfect for protruding scaffolding bolts. An impact wrench with a 12.7 mm insertion angle. Comes with O-rings and pins.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)