(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
New Bent Nose Pliers

New Bent Nose Pliers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Enables objects to be held in place or items such as pipes to be gripped and rotated.
· Tip is 1/2 the thickness of combination pliers, allowing use in tight spaces.
· Bent tip has a 30° angle.
· The width of the opening has 2 adjustable levels to accommodate the size to be gripped.
· Can cut wires up to φ2.6

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    201
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Wire : φ2.6
  • Maximum Mouth Opening(mm)
    25
  • Mouth Width Adjustment(Levels)
    2
  • Body / Option
    Main Body
  • Weight(g)
    240
  • Head Length(mm)
    55.5
  • Head Thickness(mm)
    5.2±0.4
  • Head Outer Diameter(mm)
    30
  • Handle Width(mm)
    43
  • Guaranteed Torque(N·m)
    51.9
  • Backing Sheet Dimension Height x Width(mm)
    260×70
  • Supplementary Explanation
    The tip component is a bent type with a 30° angle.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : BN-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    201
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Wire : φ2.6
  • Maximum Mouth Opening(mm)
    25
  • Mouth Width Adjustment(Levels)
    2
  • Body / Option
    Main Body
  • Weight(g)
    240
  • Head Length(mm)
    55.5
  • Head Thickness(mm)
    5.2±0.4
  • Head Outer Diameter(mm)
    30
  • Handle Width(mm)
    43
  • Guaranteed Torque(N·m)
    51.9
  • Backing Sheet Dimension Height x Width(mm)
    260×70
  • Supplementary Explanation
    The tip component is a bent type with a 30° angle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)