(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket For Socket Wrench (Square Socket 9.5 mm / 12.7 mm / 19.0 mm)

Socket For Socket Wrench (Square Socket 9.5 mm / 12.7 mm / 19.0 mm)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Sockets for socket wrench.
[Features]
· Fully durable for severe use by precision processing and complete heat treatment.
[Application]
· Used to tighten and loosen bolts and nuts.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Material
    Special Alloy Steel

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 14
  • 17
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 26
  • 27
  • 29
  • Clear
Weight(g)

Refine by

  • 22
  • 24
  • 25
  • 31
  • 51
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
26
22
16 Day(s) or more
-

Part Number : S-308
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Width across flat dimension (S Measurement)
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Weight(g)
    22
  • Material
    Special Alloy Steel
10
26
24
Quote
-

Part Number : S-310
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Weight(g)
    24
  • Material
    Special Alloy Steel
12
26
25
Quote
-

Part Number : S-312
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Weight(g)
    25
  • Material
    Special Alloy Steel
14
27
31
13 Day(s) or more
-

Part Number : S-314
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    27
  • Weight(g)
    31
  • Material
    Special Alloy Steel
17
29
51
Quote
-

Part Number : S-317
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    29
  • Weight(g)
    51
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)