(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Picky (Stainless Steel Mini Long Nose Pliers) 100 mm

Picky (Stainless Steel Mini Long Nose Pliers) 100 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· It has a compact size which is contained cleanly in the palm of your hand.
· Includes a cutter function in addition to a grasping tip.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.
· Includes a resin grip easy on the hands

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    119
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.16-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Tip Shape
    Serrated
  • Body / Option
    Main Body
  • Weight(g)
    45
  • Head Width(mm)
    15.5
  • Head Thickness(mm)
    6
  • Tip Thickness(mm)
    3
  • Tip Length(mm)
    30
  • Grip Width(mm)
    47
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The tip component includes a cutter function. The spring can be replaced.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PK-100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    119
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.16-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Tip Shape
    Serrated
  • Body / Option
    Main Body
  • Weight(g)
    45
  • Head Width(mm)
    15.5
  • Head Thickness(mm)
    6
  • Tip Thickness(mm)
    3
  • Tip Length(mm)
    30
  • Grip Width(mm)
    47
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The tip component includes a cutter function. The spring can be replaced.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)