(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combination Pliers (With Vinyl Grip)

Combination Pliers (With Vinyl Grip)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The induction hardening provides high sharpness over a long period of time.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· With easy-gripping hard grip

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
Part Number
Overall Length(mm)

Refine by

  • 160
  • 185
  • 210
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 2.15
  • 2.75
  • 3.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
2.15
1 Day(s)
-

Part Number : CP-150G
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    2.15
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    200
  • Head Width(mm)
    22
  • Head Length(mm)
    27
  • Head Thickness(mm)
    12.5
  • Grip Width(mm)
    45
  • Backing Sheet Dimension Height x Width(mm)
    215×75
185
2.75
1 Day(s)
-

Part Number : CP-175G
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    185
  • Steel Wire Cutting Performance(φ/mm)
    2.75
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    275
  • Head Width(mm)
    24
  • Head Length(mm)
    30
  • Head Thickness(mm)
    13.5
  • Grip Width(mm)
    47
  • Backing Sheet Dimension Height x Width(mm)
    247×78
210
3.4
1 Day(s)
-

Part Number : CP-200G
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    210
  • Steel Wire Cutting Performance(φ/mm)
    3.4
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    345
  • Head Width(mm)
    26
  • Head Length(mm)
    34
  • Head Thickness(mm)
    14.5
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    267×80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)