(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Micro Shear MS-120/MS-120C

Micro Shear MS-120/MS-120C

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Dedicated to cutting lead wire.

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· The blade has been processed for cutting thin lead wires, so the cutting surface is flat.
· Includes a spring so continuous work is not tiring.
· Soft grip that is gentle on the hands and replaceable spring.
· The C at the end of the product number indicates a catcher that prevents scattering of cut wire

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.2-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    36
  • Head Width(mm)
    15
  • Head Thickness(mm)
    4.6
  • Tip Length(mm)
    18.5
  • Grip Width(mm)
    43
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The spring is replaceable.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : MS-120
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.2-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    36
  • Head Width(mm)
    15
  • Head Thickness(mm)
    4.6
  • Tip Length(mm)
    18.5
  • Grip Width(mm)
    43
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The spring is replaceable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)