(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Light Motor Wrench

Light Motor Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Push work mechanism means there is almost no play.
· Push work mechanism enables rapid width adjustments.
· The thin design makes it 30% lighter.
· Features a length 10 mm longer than conventional products to ensure that large-diameter joints can be rotated.
· The body and sliding part are forged and heat treated to achieve the same strength as a conventional product.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    280
  • Mass(g)
    440
  • Set / Single
    Single Item
  • Material
    S55C
  • Head Thickness Distal Portion(mm)
    8
  • Head Thickness Root Portion(mm)
    15
  • Head Outer Diameter A(mm)
    82
  • Thickness Handle(mm)
    7
  • Mouth Depth(mm)
    54
  • Backing Sheet Dimension Height x Width(mm)
    335×95
  • Guaranteed Torque(N·m)
    147
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : LMW-280
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    280
  • Mass(g)
    440
  • Set / Single
    Single Item
  • Material
    S55C
  • Head Thickness Distal Portion(mm)
    8
  • Head Thickness Root Portion(mm)
    15
  • Head Outer Diameter A(mm)
    82
  • Thickness Handle(mm)
    7
  • Mouth Depth(mm)
    54
  • Backing Sheet Dimension Height x Width(mm)
    335×95
  • Guaranteed Torque(N·m)
    147

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)