(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wrench Pliers (With Spring)

Wrench Pliers (With Spring)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Arc-shaped teeth securely hold pipes, etc.
· Handle grip has a spring for easy operation.
· The opening can be adjusted in 5 steps for DP-165 and 7 steps for DP-250.
· Handle has a grip, making it easy to hold.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    Cr-V
  • Body / Option
    Main Body
  • Supplementary Explanation
    The grip of the handle is equipped with a spring, allowing it to be operated lightly
Part Number
Overall Length(mm)

Refine by

  • 173
  • 253
  • Clear
Maximum Mouth Opening(mm)

Refine by

  • 32
  • 45
  • Clear
Mouth Width Adjustment(Levels)

Refine by

  • 5
  • 7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
173
32
5
1 Day(s)
-

Part Number : DP-165
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    173
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    Cr-V
  • Maximum Mouth Opening(mm)
    32
  • Mouth Width Adjustment(Levels)
    5
  • Body / Option
    Main Body
  • Weight(g)
    170
  • Head Length(mm)
    38
  • Head Thickness(mm)
    8.8
  • Handle Width(mm)
    35
  • Guaranteed Torque(N·m)
    44.2
  • Backing Sheet Dimension Height x Width(mm)
    280×80
  • Supplementary Explanation
    The grip of the handle is equipped with a spring, allowing it to be operated lightly
253
45
7
1 Day(s)
-

Part Number : DP-250
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    253
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    Cr-V
  • Maximum Mouth Opening(mm)
    45
  • Mouth Width Adjustment(Levels)
    7
  • Body / Option
    Main Body
  • Weight(g)
    310
  • Head Length(mm)
    48
  • Head Thickness(mm)
    9.2
  • Handle Width(mm)
    36
  • Guaranteed Torque(N·m)
    105.9
  • Backing Sheet Dimension Height x Width(mm)
    315×100
  • Supplementary Explanation
    The grip of the handle is equipped with a spring, allowing it to be operated lightly

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)