(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Socket Holder (Black)

Portable Socket Holder (Black)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
·Very convenient to carry and store hex shank (6.35 mm)
·The round hole allows you to quickly store hex shank products
·It is a safety design that cannot be pulled out unless the slide part is pulled up
·Made of compact aluminum alloy, it realizes ultra-lightweight
[Applications]
·Ideal for carrying hex shank tip tools when working at heights
·Ideal for storing small accessory around the waist and creating a safe working environment

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Ring
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Black
  • Weight(g)
    20
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : ESH-BK
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Ring
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Black
  • Weight(g)
    20
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)