(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Slant Nippers

Slant Nippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It is used for cutting fine wires and copper wires.

[Features]
· Tip has 37° angle, making for excellent vertical work performance.
· NI-125D/150D are with hole for wire stripping.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· With easy-gripping hard grip

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    155
  • Steel Wire Cutting Performance(φ/mm)
    1.4
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    135
  • Head Width(mm)
    15
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    25
  • Grip Width(mm)
    50
  • Hole Diameter(mm)
    1.2
  • Backing Sheet Dimension Height x Width(mm)
    220×70
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NI-150D
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    155
  • Steel Wire Cutting Performance(φ/mm)
    1.4
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    135
  • Head Width(mm)
    15
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    25
  • Grip Width(mm)
    50
  • Hole Diameter(mm)
    1.2
  • Backing Sheet Dimension Height x Width(mm)
    220×70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)