(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket Ivy Form Tie for Electric Drill

Socket Ivy Form Tie for Electric Drill

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Lightweight, compact dedicated Ivy Form Tie socket.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    63
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    20
  • Material
    SCM435
  • Weight(g)
    60
  • Socket Section Outer Diameter(mm)
    19
  • Packing Dimensions (Height x Width)(mm)
    115×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Lightweight, compact dedicated Ivy Form Tie socket. The press-fit type hex shank is strong against twisting and breaking (supports 7.2 V, 14.4 V, 18 V).

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EIS-10
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    63
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    20
  • Material
    SCM435
  • Weight(g)
    60
  • Socket Section Outer Diameter(mm)
    19
  • Packing Dimensions (Height x Width)(mm)
    115×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Lightweight, compact dedicated Ivy Form Tie socket. The press-fit type hex shank is strong against twisting and breaking (supports 7.2 V, 14.4 V, 18 V).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)