(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Oval Form Tie Socket Used for Electric Drill

Oval Form Tie Socket Used for Electric Drill

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

For formwork construction and assembling/disassembling of the oval type (wedge type)

[Features]
· It is shaped like a trumpet which can quickly be inserted into a small-sized, oblong form tie (wedge type).
· The socket is made with a bell shape and subjected to heat treatment, which gives it outstanding strength.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    93
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    50
  • Material
    SCM435
  • Weight(g)
    90
  • Socket Section Outer Diameter(mm)
    29
  • Nominal Dimensions(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    A trumpet-shape that quickly fits oval (wedge type) form ties. The socket is processed into a trumpet shape and subjected to heat treatment, which gives it an outstanding strength. The hexagonal shank part is a press-fit type, and very resistant to twisting and breaking (supports 7.2 V, 14.4 V, 18 V).

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EKS-20
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    93
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    50
  • Material
    SCM435
  • Weight(g)
    90
  • Socket Section Outer Diameter(mm)
    29
  • Nominal Dimensions(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    A trumpet-shape that quickly fits oval (wedge type) form ties. The socket is processed into a trumpet shape and subjected to heat treatment, which gives it an outstanding strength. The hexagonal shank part is a press-fit type, and very resistant to twisting and breaking (supports 7.2 V, 14.4 V, 18 V).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)