(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Socket Beacon for Electric Drill (Short with Serrated Edges)

Socket Beacon for Electric Drill (Short with Serrated Edges)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Tip serrations (blades) remove concrete clogging

[Features]
· The notches crush the mortar stuck to the separator bolt, catching onto the nut on the inner portion of the bolt.
· EPS-12GL is compatible with salt damage preventing long 85 mm P-con sizes.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    80
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Short Notch
  • Socket Depth(mm)
    38
  • Material
    SCM435
  • Weight(g)
    55
  • Socket Section Outer Diameter(mm)
    18
  • Hexagonal Section Depth(mm)
    12
  • Packing Dimensions (Height x Width)(mm)
    131×35
  • Guaranteed Torque(N·m)
    47
  • Features
    The notches crush the mortar stuck to the separator bolt, catching onto the nut on the inner portion of the bolt.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EPS-12GS
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    80
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Short Notch
  • Socket Depth(mm)
    38
  • Material
    SCM435
  • Weight(g)
    55
  • Socket Section Outer Diameter(mm)
    18
  • Hexagonal Section Depth(mm)
    12
  • Packing Dimensions (Height x Width)(mm)
    131×35
  • Guaranteed Torque(N·m)
    47
  • Features
    The notches crush the mortar stuck to the separator bolt, catching onto the nut on the inner portion of the bolt.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)