(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Form Tie Socket for Electric Drill

Form Tie Socket for Electric Drill

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

For removing Ivy Form Ties and nuts together

[Features]
· A socket with 2 functions in 1 piece, where an oval-shaped component is embedded in the 21 mm socket.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a double hex surface type that quickly fits bolts, with a focus on workability.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    21(S1=19)
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    47
  • Material
    SCM435
  • Weight(g)
    150
  • Socket Section Outer Diameter(mm)
    29
  • Hexagonal Section Depth(mm)
    18
  • Packing Dimensions (Height x Width)(mm)
    142×35
  • Guaranteed Torque(N·m)
    75
  • Features
    An oval-shaped component is embedded in the 21 mm socket. This enables two-way use in a single socket. The hexagonal shank portion is press fitting type which is resistant to twisting and breaking (supports 7.2 V, 14.4 V, 18 V). 12-angle surface type which emphasizes work in which the socket enters quickly into the bolt.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EFS-21
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    21(S1=19)
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    47
  • Material
    SCM435
  • Weight(g)
    150
  • Socket Section Outer Diameter(mm)
    29
  • Hexagonal Section Depth(mm)
    18
  • Packing Dimensions (Height x Width)(mm)
    142×35
  • Guaranteed Torque(N·m)
    75
  • Features
    An oval-shaped component is embedded in the 21 mm socket. This enables two-way use in a single socket. The hexagonal shank portion is press fitting type which is resistant to twisting and breaking (supports 7.2 V, 14.4 V, 18 V). 12-angle surface type which emphasizes work in which the socket enters quickly into the bolt.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)