(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hex Setter for Electric Drill (With Magnet)

Hex Setter for Electric Drill (With Magnet)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Prevents screw fallout by magnetic force

[Features]
· Includes a magnet so it can quickly catch screws and improves work effectiveness.
· The socket part is hexagonal.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Packing Dimensions (Height x Width)(mm)
    107×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Includes a magnet so it can quickly catch screws and improves work effectiveness. The socket component is hexagonal.

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 9.6
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
1 Day(s)
-

Part Number : EHX-8M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    25
  • Socket Section Outer Diameter(mm)
    13
  • Hexagonal Section Depth(mm)
    3.5
  • Packing Dimensions (Height x Width)(mm)
    107×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Includes a magnet so it can quickly catch screws and improves work effectiveness. The socket component is hexagonal.
9.6
1 Day(s)
-

Part Number : EHX-9.6M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    9.6
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    30
  • Socket Section Outer Diameter(mm)
    15
  • Hexagonal Section Depth(mm)
    4.2
  • Packing Dimensions (Height x Width)(mm)
    107×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Includes a magnet so it can quickly catch screws and improves work effectiveness. The socket component is hexagonal.
10
1 Day(s)
-

Part Number : EHX-10M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    30
  • Socket Section Outer Diameter(mm)
    15
  • Hexagonal Section Depth(mm)
    4.2
  • Packing Dimensions (Height x Width)(mm)
    107×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Includes a magnet so it can quickly catch screws and improves work effectiveness. The socket component is hexagonal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)