(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anchor Bolt Socket for Electric Drill

Anchor Bolt Socket for Electric Drill

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Pivoting foot used for metals on embedded power outlets in formwork construction

[Features]
· The anchors used on embedded power outlets can be attached and detached easily.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 144 V, 18 V).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    57
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    30
  • Socket Section Outer Diameter(mm)
    13.5
  • Packing Dimensions (Height x Width)(mm)
    110×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Pivoting foot used when embedding concrete work etc., can easily be attached/detached. The press-fit type hex shank is strong against twisting and breaking (compatible with 7.2 V, 14.4 V, and 18 V).

Catalog

Japanese Only

Part Number
Applicable Screw Diameter

Refine by

  • W3/8 inch
  • W5/16-inch
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W5/16-inch
8 Day(s)
-

Part Number : EJS-2.5
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    57
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    W5/16-inch
  • Material
    SCM435
  • Weight(g)
    30
  • Socket Section Outer Diameter(mm)
    13.5
  • Packing Dimensions (Height x Width)(mm)
    110×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Pivoting foot used when embedding concrete work etc., can easily be attached/detached. The press-fit type hex shank is strong against twisting and breaking (compatible with 7.2 V, 14.4 V, and 18 V).
W3/8 inch
8 Day(s)
-

Part Number : EJS-3
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    57
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    W3/8 inch
  • Material
    SCM435
  • Weight(g)
    30
  • Socket Section Outer Diameter(mm)
    13.5
  • Packing Dimensions (Height x Width)(mm)
    110×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Pivoting foot used when embedding concrete work etc., can easily be attached/detached. The press-fit type hex shank is strong against twisting and breaking (compatible with 7.2 V, 14.4 V, and 18 V).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)