(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fall Prevention Strap for Electric Drill

Fall Prevention Strap for Electric Drill

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Safety socket equipped with a drop prevention strap to keep it from falling even if the hex shank breaks.
· Boasts excellent durability with a long shank press-fit type that is resistant to shaft breakage (supports 7.2 V, 14.4 V, and 18 V).
· The resin ring maintains smooth rotation without rusting.
· The drop prevention strap supports tools from a variety of manufacturers and is made from sturdy materials.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts (ERB-17, 19, 21, and 24).
· The socket part is a double hex surface type that quickly fits bolts, with a focus on workability (ERB-17C).
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other
  • Overall Length(mm)
    Approximately 155
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Strap
  • Material
    Tape: PP/Flat Rubber: Opelon
  • Weight(g)
    12
  • Packing Dimensions (Height x Width)(mm)
    65×130

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : ERB-S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    Approximately 155
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Strap
  • Material
    Tape: PP/Flat Rubber: Opelon
  • Weight(g)
    12
  • Packing Dimensions (Height x Width)(mm)
    65×130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)