(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Fall Prevention Socket for Electric Drill

Fall Prevention Socket for Electric Drill

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Safety socket equipped with a drop prevention strap to keep it from falling even if the hex shank breaks.
· Boasts excellent durability with a long shank press-fit type that is resistant to shaft breakage (supports 7.2 V, 14.4 V, and 18 V).
· The resin ring maintains smooth rotation without rusting.
· The drop prevention strap supports tools from a variety of manufacturers and is made from sturdy materials.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts (ERB-17, 19, 21, and 24).
· The socket part is a double hex surface type that quickly fits bolts, with a focus on workability (ERB-17C).
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 17
  • 19
  • 21
  • 24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
1 Day(s)
-

Part Number : ERB-17
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    100
  • Socket Section Outer Diameter(mm)
    23.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.
19
1 Day(s)
-

Part Number : ERB-19
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    110
  • Socket Section Outer Diameter(mm)
    26
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.
21
1 Day(s)
-

Part Number : ERB-21
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    125
  • Socket Section Outer Diameter(mm)
    28.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.
24
1 Day(s)
-

Part Number : ERB-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    155
  • Socket Section Outer Diameter(mm)
    32.8
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)