(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fall Prevention Scaffolding Clamp Socket for Electric Drills

Fall Prevention Scaffolding Clamp Socket for Electric Drills

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Fall prevention scaffolding clamp socket for square surface type electric drills that is easy to put in and use.
[Features]
·Common clamp compatible product
·Long shank press-fit type that is resistant to shaft breakage and has excellent durability (18 V compatible)
·The resin ring does not rust and maintains smooth rotation
·The depth of the socket part is 45 mm, which fits various bolts perfectly
·It is a product of made in Japan that uses carefully selected materials
[Applications]
·Ideal for attaching and detaching scaffold clamps
·Ideal for aerial work where danger occurs due to shaft breakage

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Scaffolding Clamp Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    95
  • Socket Section Outer Diameter(mm)
    23.5
  • Bihexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket part is of a double hex surface type that quickly fits the bolt, improving workability. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : ERB-17C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Fall Prevention Scaffolding Clamp Socket
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    95
  • Socket Section Outer Diameter(mm)
    23.5
  • Bihexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket part is of a double hex surface type that quickly fits the bolt, improving workability. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)