(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Boost Wire Cutters BNI-180/BNI-180B

Boost Wire Cutters BNI-180/BNI-180B

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The booster mechanism enables piano wire to be cut with minimal force.
· The induction hardening provides high sharpness over a long period of time.
· With a handle lock function that prevents chipping of the blade in storage.
· With easy-gripping hard grip.
· The B at the end of the product number indicates a 37° bent type cutting edge

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    183
  • Steel Wire Cutting Performance(φ/mm)
    Blade center: 2.6
  • Piano Wire Cutting Performance(φ/mm)
    Blade tip: 1.4; Blade center: 1.6
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    215
  • Head Width(mm)
    23.5
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    12.5
  • Grip Width(mm)
    46
  • Backing Sheet Dimension Height x Width(mm)
    225×75
  • Supplementary Explanation
    Includes Handle Lock Function That Prevents Chipping of the Blade in Storage
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : BNI-180
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    183
  • Steel Wire Cutting Performance(φ/mm)
    Blade center: 2.6
  • Piano Wire Cutting Performance(φ/mm)
    Blade tip: 1.4; Blade center: 1.6
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    215
  • Head Width(mm)
    23.5
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    12.5
  • Grip Width(mm)
    46
  • Backing Sheet Dimension Height x Width(mm)
    225×75
  • Supplementary Explanation
    Includes Handle Lock Function That Prevents Chipping of the Blade in Storage

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)