(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electronic Nippers (for Precision Work)

Electronic Nippers (for Precision Work)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It is suitable for precision work.

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· Looseness can be finely adjusted with a flathead screwdriver.
· Includes a spring so continuous work is not tiring. Easy-gripping molded grip and replaceable spring

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    108
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.13-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    60
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    20
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : ENI-100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    108
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.13-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    60
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    20
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)