(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Combination Wrench 7 Sets, 11 Sets

Combination Wrench 7 Sets, 11 Sets

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Can be used for final tightening using a ring wrench or wrench.

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 133
  • 140
  • 159
  • 171
  • 178
  • 190
  • 225
  • 249
  • 272
  • 294
  • 316
  • Clear
Width across flat dimension(mm)

Refine by

  • 7
  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • 24
  • Clear
Set Content

Refine by

  • 7、8、10、12、13、14、17、19、21、22、24
  • 8、10、12、13、14、17、19
  • Clear
Set Contents (Items)

Refine by

  • 7 pc.
  • 11 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
133 ~ 316
7 ~ 24
7、8、10、12、13、14、17、19、21、22、24
11 pc.
2 Day(s)
-

Part Number : CBW1100
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    133 ~ 316
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    7 ~ 24
  • Single Product/Set Classification
    Set Product
  • Set Content
    7、8、10、12、13、14、17、19、21、22、24
  • Set Contents (Items)
    11 pc.
  • Supplement 1
    Total polishing finish
  • Supplement 2
    Durable cloth bag included
  • Mass(g)
    1890
140 ~ 249
8 ~ 19
8、10、12、13、14、17、19
7 pc.
2 Day(s)
-

Part Number : CBW700
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    140 ~ 249
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    8 ~ 19
  • Single Product/Set Classification
    Set Product
  • Set Content
    8、10、12、13、14、17、19
  • Set Contents (Items)
    7 pc.
  • Supplement 1
    Total polishing finish
  • Supplement 2
    Durable cloth bag included
  • Mass(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)