• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ballpoint Hexagonal Bar Wrench Set

Ballpoint Hexagonal Bar Wrench Set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· The ball point can be tilted up to a maximum of approximately 25°.
· 1.5 and 2 are standard hexagon type.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Features
    1.5 and 2 are standard hexagon type.

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 45、50、56、63、70、79、90、100、112
  • 77、83、90、98、106、118、137
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14、16、18、20、24、28、32
  • 14、16、18、20、24、28、32、36、40
  • Clear
Set Content

Refine by

  • 1.5、2、2.5、3、4、5、6
  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Number Contained In A Packet

Refine by

  • 7
  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
77、83、90、98、106、118、137
14、16、18、20、24、28、32
1.5、2、2.5、3、4、5、6
7
12 Day(s) or more
-

Part Number : HKSB7S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    77、83、90、98、106、118、137
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14、16、18、20、24、28、32
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Set Content
    1.5、2、2.5、3、4、5、6
  • Number Contained In A Packet
    7
  • Features
    1.5 and 2 are standard hexagon type.
1.5 ~ 10
45、50、56、63、70、79、90、100、112
14、16、18、20、24、28、32、36、40
1.5、2、2.5、3、4、5、6、8、10
9
Quote
-

Part Number : HKSB9S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    45、50、56、63、70、79、90、100、112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14、16、18、20、24、28、32、36、40
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Number Contained In A Packet
    9
  • Features
    1.5 and 2 are standard hexagon type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)