(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long Hexalobular Wrench with Hole (Anti-Tamper) Set

Long Hexalobular Wrench with Hole (Anti-Tamper) Set

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An anti-tampering hole is located on 1 side (long side)

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : HTLH9S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T8、T10、T15、T20、T25、T27、T30、T40、T50
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    80、86、90、95、100、105、114、124、152
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16、17、18、19、20、22、24、26、32
  • Material
    SNCM・V
  • Hardness(HRC)
    55-60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)