• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Extra Long Hex Wrench

Extra Long Hex Wrench

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Mat Chrome Processing

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 125
  • 140
  • 158
  • 178
  • 200
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 24
  • 28
  • 32
  • 36
  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
14
12 Day(s) or more
-

Part Number : HKX1.5
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    1.6
2
100
16
12 Day(s) or more
-

Part Number : HKX2
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    3.2
2.5
112
18
12 Day(s) or more
-

Part Number : HKX2.5
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    5.6
3
125
20
12 Day(s) or more
-

Part Number : HKX3
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    9
4
140
24
12 Day(s) or more
-

Part Number : HKX4
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    24
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    18
5
158
28
14 Day(s) or more
-

Part Number : HKX5
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    158
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    32
6
178
32
12 Day(s) or more
-

Part Number : HKX6
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    178
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    52
8
200
36
12 Day(s) or more
-

Part Number : HKX8
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    104.1
10
224
40
12 Day(s) or more
-

Part Number : HKX10
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    182.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)