• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hex wrench set

Hex wrench set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A high torque, high toughness, and high quality product with excellent durability, wear, and corrosion resistance. A 9-piece standard size set.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : HKS9S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    45 ~ 112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 40
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Number Contained In A Packet
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High torque, high toughness, excellent durability, wear resistance, corrosion resistance and high quality commodity.
●The hardness is HRC55 to 60.
●Matte chrome plating.

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):6

Materials

●SNCM・V

Accessories

●Holder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)