• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wide Monkey Wrench Short Type (Short Pocket Type)

Wide Monkey Wrench Short Type (Short Pocket Type)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Ideal for work in narrow spaces.
· A short, small pocket type.
· Lightweight yet clears the JIS.H class.

Basic Specifications

  • Set / Single Item
    Single Item

Catalog

Japanese Only

Part Number
Maximum Opening(mm)

Refine by

  • 24
  • 30
  • 36
  • Clear
Overall Length(mm)

Refine by

  • 118.4
  • 140.1
  • 159
  • Clear
Mass(g)

Refine by

  • 90
  • 150
  • 220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24
118.4
90
11 Day(s) or more
-

Part Number : MWM24S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    118.4
  • Mass(g)
    90
  • Set / Single Item
    Single Item
  • Supplement 1
    Lightweight yet clears the JIS.H class
30
140.1
150
11 Day(s) or more
-

Part Number : MWM30S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    140.1
  • Mass(g)
    150
  • Set / Single Item
    Single Item
  • Supplement 1
    Lightweight yet clears the JIS.H class
36
159
220
11 Day(s) or more
-

Part Number : MWM36S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    36
  • Overall Length(mm)
    159
  • Mass(g)
    220
  • Set / Single Item
    Single Item
  • Supplement 1
    Lightweight yet clears the JIS.H class

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)