Hex wrench, long

Hex wrench, long

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Mat Chrome Processing

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 77
  • 83
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
77
14
11 Day(s) or more
-

Part Number : HKL1.5
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    77
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    1.4
2
83
16
11 Day(s) or more
-

Part Number : HKL2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    83
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    2.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)