(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Rubber Band Weatherproof O-Band

Rubber Band Weatherproof O-Band

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This rubber band has solved the issue of pure rubber bands swelling with oil, making them impossible to use.
[Features]
· This product is produced at an ISO-certified plant.
· Features extensibility comparable to that of a pure rubber band.
· Features tensile strength comparable to that of a pure rubber band.
[Applications]
· Ideal for industrial use, bonding of electronic parts, etc.

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Count
    #260
  • Width(mm)
    3
  • Folding Diameter(mm)
    100
  • Color
    White
  • Trusco Code
    254-9263
  • Mass
    1000 g/Bag
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant
  • Features
    It is an all-weather type rubber band with the same binding strength as the pure rubber band. It can be widely used for hot and humid outdoor work and industrial use.
  • Amount Of Content
    1 Bag (1400 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (1400 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1400 pcs.)
1 Day(s)
-

Part Number : GKC-095
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1400 pcs.)

Specificationtitle

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Count
    #260
  • Width(mm)
    3
  • Folding Diameter(mm)
    100
  • Color
    White
  • Trusco Code
    254-9263
  • Mass
    1000 g/Bag
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant
  • Features
    It is an all-weather type rubber band with the same binding strength as the pure rubber band. It can be widely used for hot and humid outdoor work and industrial use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)