(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubber Band O-Band 1 kg Oil-proof Bag

Rubber Band O-Band 1 kg Oil-proof Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Features extensibility and tensile strength comparable to those of a pure rubber band.
· This rubber band will not swell or lose strength when in contact with oil.

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Count
    #360
  • Width(mm)
    3
  • Folding Diameter(mm)
    140
  • Color
    Gray
  • Trusco Code
    254-9280
  • Mass
    1000 g/Bag
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant
  • Features
    It has the same elongation and tensile strength as the pure rubber band. Even when oil adheres, it swells very little and maintains its strength.
  • Amount Of Content
    1 Bag (980 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (980 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (980 pcs.)
1 Day(s)
-

Part Number : GMC-516
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (980 pcs.)

Specificationtitle

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Count
    #360
  • Width(mm)
    3
  • Folding Diameter(mm)
    140
  • Color
    Gray
  • Trusco Code
    254-9280
  • Mass
    1000 g/Bag
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant
  • Features
    It has the same elongation and tensile strength as the pure rubber band. Even when oil adheres, it swells very little and maintains its strength.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)